In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
65 mm
D - External diameter
140 mm
B - Bearing/Inner ring width
33 mm
F - Under roller diameter
82,5 mm
d1 - IR flange outer diameter
90,3 mm
D1 - OR flange inner diameter
118,8 mm
rs - Min fillet radius
2,1 mm
r1s - Min fillet radius
2,1 mm
Radial clearance class
C3
Mass
2,3 kg
PRODUCT PERFORMANCE
C - Dynamic load
203 kN
C0 - Static load
193 kN
Cu - Fatigue limit load
23,3 kN
N ref - Reference thermal speed
4600 tr/min
N lim - Mechanical Limit Speed
6000 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,181 Hz
BPFI - Over rolling frequency on inner (60 rpm)
7,819 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,726 Hz
BRF - Rotational frequency – rolling element (60 rpm)