Single row cylindrical roller bearing, locating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 35 mm |
E - Upper roller diameter | 133 mm |
F - Under roller diameter | 89 mm |
d1 - IR flange outer diameter | 98 mm |
rNs - Min fillet radius | 2,1 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 242 kN |
C0 - Static load | 222 kN |
Cu - Fatigue limit load | 26,2 kN |
Nlim - Oil lubrication limit speed | 6000 tr/min |
Nlim - Grease lubrication limit speed | 4200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 81 mm |
Da max - Max shoulder diameter OR | 139 mm |
Db min - Small face shoulder min diameter | 136 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |