Single row cylindrical roller bearing, locating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 35 mm |
E - Upper roller diameter | 133 mm |
F - Under roller diameter | 89 mm |
d1 - IR flange outer diameter | 98 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 2,66 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 205 kN |
C0 - Static load | 222 kN |
Cu - Fatigue limit load | 26,3 kN |
N lim - Oil lubrication limit speed | 5000 tr/min |
N lim - Grease lubrication limit speed | 4200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 81 mm |
dc min - Min inner ring GO diameter | 100 mm |
Da max - Max shoulder diameter OR | 139 mm |
ra max - Max fillet radius | 2 mm |