Needle roller bearing, roller follower, full-complement cylindrical roller, with inner ring, double-side shields, spherical outer ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 15 mm |
D - External diameter | 42 mm |
C - Width of bearing, drawn cup or outer ring | 18 mm |
F - Under roller diameter | 19 mm |
B - Bearing/Inner ring width | 19 mm |
e - Inlet diameter of roller or washer | 20 mm |
R - Track roller radius | 500 mm |
rs - Min fillet radius | 0,3 mm |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,16 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 22,3 kN |
C0r - Static load rating | 25,7 kN |
Track load capacity spherical outer ring | 4,1 kN |
N lim - Grease lubrication limit speed | 5500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |