
Reference OBK10.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter 2 | 77 mm |
Height | 132 mm |
Weight | 0,252 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter 2 | 77 mm |
Height | 132 mm |
Weight | 0,252 kg |