
Reference OBK50.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Arrière droit |
| Height (Driveshaft) | 109 mm |
| Bellows material | Plastique |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 80 mm |
| Version | 8 balls |
| Weight | 0,327 kg |
OE Equivalents
Mini31607639426Mini31607639432Mini31607639433Mini31607639442Mini, BMW31607646830Mini, BMW31608607265Mini31608607269Mini31608607271Mini31608643370Mini31608643372Mini, BMW31608643373BMW, Mini31608643374Mini31608643377Mini31608661689Mini31608661690BMW33207641212BMW33207641213Automotive Compatibility
BMW1 SERIES1 SERIES => RearRight,LeftBMWI3I3 108/2014 => 09/2017RearRight,LeftBMWI3I3 208/2014 => RearRight,LeftBMWI3 SERIESI3 SERIES08/2013 => 09/2017RearLeft,RightBMWI3 SERIESI3 SERIES08/2013 => 09/2017RearRight,LeftBMWSERIE 1SERIE 1 III => Rear-BMWSERIE 1SERIE 1 III => RearLeft,RightBMWSERIE 2SERIE 2 1 => RearRight,LeftBMWSERIE 2SERIE 2 102/2015 => RearLeft,RightBMWSERIE 2SERIE 2 202/2015 => RearLeft,RightBMWSERIE 2SERIE 2 I => RearRight,LeftBMWSERIE 2SERIE 2 I10/2014 => RearLeft,RightBMWX1X1 II09/2015 => RearRight,LeftBMWX2X2 I => RearRight,LeftMiniMiniMINI III => -Left,RightMiniMiniMINI III => -Right,LeftMiniMiniMINI III => RearLeft,RightMiniMiniMINI III => RearRight,LeftMiniMiniMINI III08/2014 => RearRightMiniMiniMini => RearRight,Left