Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Outboard Boot Kits
OBK50.003 - SNR
Documentation
Product information
CHARACTERISTICS
Bellows length
102 mm
Fitting position
Roue
For Transmission NTN
Pour transmission NTN
Weight
0,342 kg
Bellows material
Plastique
Internal diameter n°1
24 mm
Internal diameter 2
73 mm
Version
8 balls
OE Equivalents
ManufacturerReferenceBMW33207609351BMW33207609352
Automotive Compatibility
BrandModelGenerationDatePositionLocationBMW1 SERIES1 SERIES => Rear-BMW1 SERIES1 SERIES => RearRight,LeftBMW2 Convertible2 Convertible => RearRight,LeftBMW2 Coupe2 Coupe => RearRight,LeftBMW2 Series2 Series => RearRight,LeftBMW3312/2011 => 05/2015RearLeft,RightBMW3 Series3 Series => RearRightBMW3 Series3 Series => RearRight,LeftBMW4 Convertible4 Convertible => RearRight,LeftBMW4 Coupe4 Coupe => RearRight,LeftBMW4 SERIES4 SERIES02/2014 => 01/2016RearLeft,RightBMWSERIE 1SERIE 1 II => Rear-BMWSERIE 1SERIE 1 II => RearLeft,RightBMWSERIE 1SERIE 1 II => RearRight,LeftBMWSERIE 1SERIE 1 II08/2015 => RearLeftBMWSERIE 2SERIE 2 I => -Left,RightBMWSERIE 2SERIE 2 I => Rear-BMWSERIE 2SERIE 2 I => RearRight,LeftBMWSERIE 2SERIE 2 I08/2015 => 05/2017RearLeftBMWSERIE 3SERIE 3 VI => -Left,RightBMWSERIE 3SERIE 3 VI => Rear-BMWSERIE 3SERIE 3 VI => RearRightBMWSERIE 3SERIE 3 VI => RearRight,LeftBMWSERIE 3SERIE 3 VI05/2016 => RearLeftBMWSERIE 4SERIE 4 I09/2013 => RearRight,LeftBMW (BRILLIANCE)3 SERIES3 SERIES => RearRight,Left