
Reference OBK51.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 101 mm |
| Weight | 0,51 kg |
| Bellows material | Plastique |
| Fitting position | Arrière droit |
| Internal diameter n°1 | 30 mm |
| Internal diameter 2 | 92 mm |
| Version | 8 balls |
Automotive Compatibility
MercedesVIANOVIANO => RearRight,LeftMercedesVIANOVIANO 1 => RearLeft,RightMercedesVIANOVIANO 1 => RearRight,LeftMercedesVIANOVIANO 2 => RearRight,LeftMercedesVIANOVIANO 208/2007 => 02/2014RearLeft,RightMercedesVITOVITO => RearRight,LeftMercedesVITOVITO II => RearLeft,RightMercedesVITOVITO II => RearRight,LeftMercedesVITO-SERIESVITO-SERIES05/2004 => 01/2009RearLeft,Right