
OBK53.001 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 105 mm |
| Bellows material | Plastique |
| Fitting position | Avant gauche |
| Internal diameter n°1 | 26 mm |
| Version | 8 Balls |
| Internal diameter 2 | 78 mm |
| Weight | 0,433 kg |