
Reference OBK53.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 28 mm |
Internal diameter 2 | 84 mm |
Version | 8 Balls |
Height | 118 mm |
Bellows material | Plastique |
Fitting position | Avant droit |
Weight | 0,469 kg |