
OBK53.003 - SNR
Outboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 105 mm |
| Fitting position | Roue |
| Bellows material | Plastique |
| Weight | 0,361 kg |
| Version | 8 Balls |
| Internal diameter 2 | 75 mm |
| Internal diameter n°1 | 20 mm |