
Reference OBK53.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 113 mm |
| Bellows material | Plastique |
| Weight | 0,31 kg |
| Fitting position | Roue |
| Internal diameter n°1 | 28 mm |
| Internal diameter 2 | 84 mm |
| Version | 8 Balls |
Automotive Compatibility
LotusELISEELISE04/2002 => 05/2006FrontLeft,RightLotusEXIGEEXIGE03/2006 => 12/2010FrontRight,LeftLotusEXIGEEXIGE11/2006 => 12/2010FrontLeft,RightOpelAstraASTRA II => FrontRight,LeftOpelAstraASTRA II => RearRight,LeftOpelSPEEDSTERSPEEDSTER => Front-OpelVectraVECTRA II => FrontRight,LeftOpelZAFIRAZAFIRA I => FrontRight,LeftOpelZAFIRAZAFIRA I02/1999 => 05/2005FrontLeft,RightVauxhallASTRAASTRA IV => FrontRight,LeftVauxhallASTRAASTRA IV02/2002 => 09/2005FrontLeft,RightVauxhallVECTRAVECTRA I => FrontRight,LeftVauxhallVX220VX220 => Front-VauxhallVX220VX22007/2000 => 11/2004FrontLeft,RightVauxhallZAFIRAZAFIRA I => FrontRight,LeftVauxhallZAFIRAZAFIRA I => RearRight,Left