
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 107 mm |
| Weight | 0,358 kg |
| Fitting position | Roue |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 235 mm |
| Internal diameter 2 | 80 mm |
Automotive Compatibility
OpelASTRA H Estate VanASTRA H Estate Van => RearRight,LeftOpelAstraASTRA III => Rear-OpelAstraASTRA III => RearRight,LeftOpelAstraASTRA III02/2004 => 10/2011Front,RearRight,LeftOpelAstraASTRA III01/2007 => 12/2009FrontRightOpelAstraAstra08/2005 => Front,RearLeft,RightOpelCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011Front,RearRight,LeftOpelCORSACORSA III08/2003 => 06/2006Front,RearRight,LeftOpelMERIVAMERIVA I => Rear-OpelMERIVAMERIVA I => RearRight,LeftOpelMERIVAMERIVA I12/2005 => 03/2009Front,RearRight,LeftOpelSIGNUMSIGNUM 1 => RearRight,LeftOpelSIGNUMSIGNUM 2 => RearRight,LeftOpelSIGNUMSIGNUM 209/2005 => 10/2008Front,RearRight,LeftOpelVectraVECTRA III03/2002 => 01/2009Front,RearRight,LeftOpelZAFIRAZAFIRA => RearRight,LeftOpelZAFIRAZAFIRA II06/2005 => 10/2014Front,RearRight,LeftVauxhallASTRAASTRA V => RearRight,LeftVauxhallASTRAASTRA V02/2004 => 11/2011RearLeft,RightVauxhallASTRAVANASTRAVAN => RearRight,LeftVauxhallCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011RearLeft,RightVauxhallCORSACORSA II08/2003 => 09/2006RearLeft,RightVauxhallMERIVAMERIVA I04/2003 => 06/2010RearLeft,RightVauxhallSIGNUMSIGNUM 1 => RearRight,LeftVauxhallSIGNUMSIGNUM 2 => RearRight,LeftVauxhallSIGNUMSIGNUM 209/2005 => 10/2008RearLeft,RightVauxhallVECTRAVECTRA II => RearRight,LeftVauxhallVECTRAVECTRA II03/2002 => 01/2009RearLeft,RightVauxhallZAFIRAZAFIRA II => RearRight,LeftVauxhallZAFIRAZAFIRA II06/2005 => 11/2011RearLeft,RightVauxhallZAFIRAZAFIRA III09/2011 => RearLeft,Right