
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows length | 127 mm |
| Bellows material | Caoutchouc |
| Fitting position | Roue |
| Internal diameter n°1 | 22 mm |
| Internal diameter 2 | 72 mm |
| Weight | 0,332 kg |
Automotive Compatibility
OpelAstraASTRA I => RearRight,LeftOpelCOMBO -CORSA-COMBO -CORSA- I => RearRight,LeftOpelCOMBO -CORSA-COMBO -CORSA- II => RearRight,LeftOpelCOMBO -CORSA-COMBO -CORSA- II09/2001 => 09/2011RearLeftOpelCORSACORSA II => RearRight,LeftOpelCORSACORSA III => RearRight,LeftOpelCORSACORSA III08/2000 => 06/2004RearLeftOpelMERIVAMERIVA I => RearRight,LeftOpelMERIVAMERIVA I04/2003 => 06/2010RearLeftOpelTIGRATIGRA I09/1994 => 12/2000RearRight,LeftOpelTIGRATIGRA II => RearRight,LeftRenault161608/1976 => 11/197RearLeft,RightVauxhallCOMBO -CORSA-COMBO -CORSA- II => RearRight,LeftVauxhallCOMBO -CORSA-COMBO -CORSA- II09/2001 => 09/2011RearLeftVauxhallCORSACORSA II => RearRight,LeftVauxhallCORSACORSA II08/2003 => 08/2014RearLeftVauxhallCORSACORSA III11/2010 => 08/2014RearLeftVauxhallMERIVAMERIVA I => RearRight,LeftVauxhallTIGRATIGRA I10/1994 => 12/2000RearLeftVauxhallTIGRATIGRA II => RearRight,LeftVauxhallTIGRATIGRA II06/2004 => 07/2009RearLeft