
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 88 mm |
| Bellows material | Caoutchouc |
| Weight | 0,398 kg |
| Fitting position | Roue |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 885 mm |
Automotive Compatibility
AudiA3A3 I => RearRight,LeftSeatCORDOBACORDOBA II09/2002 => 10/2009RearLeftSeatIBIZAIBIZA III10/2001 => 10/2009RearRight,LeftSkodaFabiaFABIA I05/2003 => 03/2007FrontRightSkodaSUPERBSUPERB I => RearLeftVolkswagenGOLFGOLF => FrontLeftVolkswagenGOLFGOLF 2 => FrontLeft