
Reference OBK55.012
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 109 mm |
| Fitting position | Avant droit |
| Bellows material | Plastique |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 80 mm |
| Version | 8 balls |
| Weight | 0,329 kg |
Automotive Compatibility
AlpineA110A110 => FrontLeft,RightAlpineALPINE A110ALPINE A110 II => FrontLeft,RightAlpineALPINE A110ALPINE A110 II => FrontRight,LeftAlpineALPINE A290ALPINE A290 => -Right,LeftDaciaBIGSTERBIGSTER => FrontLeft,RightDaciaDUSTERDUSTER => FrontRight,LeftDaciaDUSTERDUSTER II => -Left,RightDaciaDUSTERDUSTER II => FrontLeft,RightDaciaDUSTERDUSTER II => FrontRight,LeftDaciaDUSTERDUSTER III => -Left,RightDaciaDUSTERDUSTER III => FrontLeft,RightRenaultARKANAARKANA => FrontLeft,RightRenaultARKANAARKANA => FrontRight,LeftRenaultARKANAARKANA 1 => Front-RenaultARKANAARKANA 1 => FrontLeft,RightRenaultARKANAARKANA 2 => Front-RenaultARKANAARKANA 2 => FrontLeft,RightRenaultCAPTUR ICAPTUR I => FrontLeft,RightRenaultCAPTUR ICAPTUR I04/2016 => 04/2017FrontRight,LeftRenaultCAPTUR ICAPTUR I04/2016 => FrontLeftRenaultCAPTURCAPTUR II => -Left,RightRenaultCAPTURCAPTUR II => FrontLeft,RightRenaultCLIOCLIO => FrontLeft,RightRenaultCLIOCLIO => FrontRight,LeftRenaultCLIO IVCLIO IV => FrontLeft,RightRenaultCLIO IVCLIO IV => FrontRight,LeftRenaultCLIO VCLIO V => Front-RenaultCLIO VCLIO V => FrontLeft,RightRenaultCLIO VCLIO V => FrontRight,LeftRenaultCLIO VCLIO V08/2019 => FrontLeftRenaultDUSTERDUSTER => FrontLeft,RightRenaultDUSTERDUSTER => FrontRight,LeftRenaultGRANDGRAND => FrontLeft,RightRenaultKANGOOKANGOO II => FrontRight,LeftRenaultKANGOOKANGOO II03/2013 => 08/2015FrontLeftRenaultMEGANEMEGANE => FrontRight,LeftRenaultMEGANEMEGANE III08/2013 => 06/2016FrontLeftRenaultMEGANEMEGANE IV => Front-RenaultMEGANEMEGANE IV => FrontLeft,RightRenaultMEGANEMEGANE IV => FrontRight,LeftRenaultMEGANEMEGANE IV08/2013 => FrontLeftRenaultMEGANEMEGANE V => FrontLeft,RightRenaultSCENICSCENIC IV => Front-RenaultSCENICSCENIC IV => FrontLeft,RightRenaultSCENICSCENIC IV => FrontRight,LeftRenaultSCENICSCENIC V => -Right,LeftRenaultSYMBIOZSYMBIOZ => FrontRight,Left