
Reference OBK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 115 mm |
| Bellows material | Caoutchouc |
| Fitting position | Roue |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 84 mm |
| Version | 6 balls |
| Weight | 0,435 kg |
Automotive Compatibility
RenaultCLIOCLIO03/2009 => 11/2010RearLeftRenaultCLIOCLIO III => RearLeft,RightRenaultCLIOCLIO III => RearRight,LeftRenaultCLIOCLIO III08/2005 => 09/2012RearLeftRenaultKANGOOKANGOO I => RearLeft,RightRenaultKANGOOKANGOO I11/2005 => 05/2008RearRight,LeftRenaultKANGOOKANGOO II02/2003 => 08/2015RearRight,LeftRenaultLAGUNALAGUNA II => RearLeft,RightRenaultLAGUNALAGUNA II => RearRight,LeftRenaultLAGUNALAGUNA III09/2007 => 10/2010RearRight,LeftRenaultMEGANE IIMEGANE II => RearLeft,RightRenaultMEGANE IIMEGANE II => RearRight,LeftRenaultMODUSMODUS 1 => RearLeft,RightRenaultMODUSMODUS 112/2004 => 10/2010RearLeftRenaultMODUSMODUS 2 => RearLeft,RightRenaultMODUSMODUS 212/2004 => 10/2010RearLeftRenaultSCENICSCENIC II => RearRight,LeftRenaultSCENICSCENIC II04/2005 => 10/2009RearLeft,Right