
Reference OBK55.023
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 117 mm |
| Fitting position | Roue |
| Weight | 0,439 kg |
| Bellows material | Plastique |
| Internal diameter n°1 | 30 mm |
| Version | 8 Balls |
| Internal diameter 2 | 91 mm |