
Reference OBK58.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 118 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| Weight | 0,361 kg |
| Internal diameter n°1 | 28 mm |
| Internal diameter 2 | 84 mm |
| Version | 8 Balls |
Automotive Compatibility
Alfa RomeoTONALETONALE => FrontLeft,RightAlfa RomeoTONALETONALE => FrontRight,LeftAudiA6A6 IV10/2015 => FrontRight,LeftFiat500500 => Front-Fiat500500 110/2014 => FrontLeft,RightFiat500500 2 => Front-Fiat500500 210/2014 => FrontLeft,RightFiat500500 210/2014 => FrontRight,LeftFiat500500 3 => Front-FiatDOBLODOBLO => Front-FiatDOBLODOBLO12/2009 => FrontLeft,RightFiatDOBLODOBLO II => Front-FiatDOBLODOBLO II12/2009 => 01/2015FrontLeft,RightFiatDOBLODOBLO II12/2009 => FrontRight,LeftFiatDOBLO Platform/ChassisDOBLO Platform/Chassis => Front-FiatTIPOTIPO => Front-FiatTIPOTIPO II => Front-FiatTIPOTIPO II09/2015 => FrontRight,LeftFiatTIPOTIPO II04/2016 => FrontLeft,RightFiatTIPO SaloonTIPO Saloon => Front-JeepCOMPASSCOMPASS => FrontRight,LeftJeepCOMPASSCOMPASS II => FrontLeft,RightJeepCOMPASSCOMPASS II => FrontRight,LeftJeepRENEGADERENEGADE => Front-JeepRENEGADERENEGADE => FrontLeft,RightJeepRENEGADERENEGADE 1 => Front-JeepRENEGADERENEGADE 1 => FrontLeft,RightJeepRENEGADERENEGADE 1 => FrontRight,LeftJeepRENEGADERENEGADE 2 => Front-JeepRENEGADERENEGADE 2 => FrontRight,LeftJeepRENEGADERENEGADE 208/2014 => FrontLeft,RightRover40040003/1991 => 10/1991FrontLeft,RightSeatCORDOBACORDOBA I08/1997 => 03/1999FrontRight,Left