
Reference OBK65.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 104 mm |
| Bellows material | Plastique |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 69 mm |
| Version | 8 balls |
| Fitting position | Arrière droit |
| Weight | 0,31 kg |
OE Equivalents
Ford1534882Ford1565594Volvo30681132Volvo31259503Volvo31259504Volvo31325135Volvo31325135ACVolvo36000156Volvo36000931Ford6G9N4B402BAFordAG9N4B402AALand RoverAG9N4B402BAVolvo, FordP31259504Automotive Compatibility
FordKUGAKUGA => Rear,FrontLeft,RightFordKUGAKUGA I => Rear-FordKUGAKUGA I03/2008 => 10/2012Front,RearLeft,RightFordKUGAKUGA I03/2008 => 10/2012Front,RearRight,LeftFordKUGAKUGA I09/2008 => 10/2012Rear,FrontRight,LeftFordKUGAKUGA I03/2010 => 10/2012Rear,FrontLeft,RightVolvoS60S60 => RearLeft,RightVolvoS60 IIS60 II03/2010 => 03/2011RearLeft,RightVolvoS60 IIS60 II03/2010 => Front,RearLeft,RightVolvoS60 IIS60 II03/2011 => 02/2016Rear,FrontRight,LeftVolvoS60 IIS60 II03/2015 => Front,RearRight,LeftVolvoS60 IIS60 II04/2016 => RearRight,LeftVolvoS60 II Cross CountryS60 II Cross Country => RearLeft,RightVolvoS60 II Cross CountryS60 II Cross Country => RearRight,LeftVolvoS80 IIS80 II => -Right,LeftVolvoS80 IIS80 II => RearRight,LeftVolvoS80 IIS80 II => Rear,FrontRight,LeftVolvoS80 IIS80 II02/2006 => 08/2010Front,RearLeft,RightVolvoS80 IIS80 II05/2010 => 02/2015Rear,FrontLeft,RightVolvoS80 IIS80 II09/2010 => 02/2015Front,RearRight,LeftVolvoV60V6003/2014 => 04/2015Front,RearRight,LeftVolvoV60 I Cross CountryV60 I Cross Country => RearRight,LeftVolvoV60 IIV60 II08/2010 => 05/2018Front,RearRight,LeftVolvoV60 IIV60 II08/2010 => 05/2018Rear,FrontRight,LeftVolvoV60 IIV60 II09/2013 => 04/2015Front,RearLeft,RightVolvoV70V70 => Front,RearLeft,RightVolvoV70V70 => Front,RearRight,LeftVolvoV70V70 II => -Right,LeftVolvoV70V70 II => Front,Rear-VolvoV70V70 II02/2007 => 10/2016Front,RearLeft,RightVolvoV70V70 II04/2010 => 02/2014Front,RearLeftVolvoV70V70 II04/2010 => 02/2015Rear,FrontRight,LeftVolvoV70 IIIV70 III => Rear,FrontRight,LeftVolvoXC60XC60 => Rear,FrontRight,LeftVolvoXC60XC6009/2017 => RearLeft,RightVolvoXC60XC60 I => Front,Rear-VolvoXC60XC60 I06/2008 => 08/2017Front,RearLeft,RightVolvoXC60XC60 I06/2008 => 08/2017Front,RearRight,LeftVolvoXC60XC60 I12/2009 => 02/2011RearLeft,RightVolvoXC60XC60 I09/2013 => 08/2017Rear,FrontRight,LeftVolvoXC60 I SUVXC60 I SUV => RearLeftVolvoXC60XC60 II08/2017 => RearLeft,RightVolvoXC70XC70 => Front,RearLeft,RightVolvoXC70XC70 => Front,RearRight,LeftVolvoXC70XC7002/2015 => Rear,FrontLeft,RightVolvoXC70 IIXC70 II => -Right,LeftVolvoXC70 IIXC70 II => Front,Rear-VolvoXC70 IIXC70 II => Rear,FrontRight,LeftVolvoXC70 IIXC70 II02/2007 => 10/2016Front,RearLeft,RightVolvoXC70 IIXC70 II02/2007 => 10/2016Front,RearRight,LeftVolvoXC90XC90 => Front-VolvoXC90XC9010/2013 => RearLeft,RightVolvoXC90 IXC90 I04/2002 => 08/2014Front,RearRight,LeftVolvoXC90 IXC90 I05/2005 => 08/2010RearRightVolvoXC90XC90 II08/2014 => RearLeft,Right