
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 102 mm |
| Fitting position | Roue |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 73 mm |
| Version | 8 balls |
| Weight | 0,317 kg |