
Reference OBK66.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 23 mm |
Version | 8 Balls |
Internal diameter 2 | 69 mm |
Height | 100 mm |
Bellows material | Plastique |
Fitting position | Avant droit |
Weight | 0,365 kg |