
Reference OBK68.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,286 kg |
| Bellows material | Plastique |
| Version | 8 balls |
| Internal diameter n°1 | 22 mm |
| Height | 110 mm |
| Internal diameter 2 | 78 mm |
| Fitting position | Roue |