
Reference OBK69.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 112 mm |
| Bellows material | Plastique |
| Fitting position | Avant droit |
| Internal diameter n°1 | 29 mm |
| Internal diameter 2 | 93 mm |
| Version | 8 balls |
| Weight | 0,499 kg |