
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows length | 100 mm |
| For Transmission NTN | Pour transmission NTN |
| Fitting position | Avant droit |
| Bellows material | Plastique |
| Internal diameter n°1 | 23 mm |
| Version | 8 Balls |
| Internal diameter 2 | 69 mm |
| Weight | 0,335 kg |
Automotive Compatibility
FiatSEDICISEDICI 1 => FrontRightFiatSEDICISEDICI 103/2006 => 05/2009FrontRight,LeftFiatSEDICISEDICI 2 => FrontRightMazda22 => Train avant-Mazda2204/2011 => 10/2014FrontLeft,RightMazda22 II => Rear-Mazda22 II08/2005 => 10/2014FrontLeft,RightMazda22 II05/2007 => 10/2014FrontRight,LeftSuzukiSWIFT IIISWIFT III03/2006 => 08/2011Front-SuzukiSX4SX4 => Front-SuzukiSX4SX4 => Train avant-SuzukiSX4SX4 I => Front-SuzukiSX4SX4 I09/2006 => 05/2009FrontRightSuzukiSX4SX4 II08/2013 => 09/2016Front-SuzukiVitaraVITARA II01/2015 => Front-