
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 114 mm |
| For Transmission NTN | Pour transmission NTN |
| Fitting position | Avant droit |
| Bellows material | Plastique |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 80 mm |
| Version | 8 Balls |
| Weight | 0,332 kg |