
Reference OBK77.006
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 82 mm |
| Bellows material | Plastique |
| Weight | 0,365 kg |
| Fitting position | Arrière gauche |
| Internal diameter n°1 | 21 mm |
| Version | 6 Balls |
| Internal diameter 2 | 69 mm |
Automotive Compatibility
SuzukiS-CROSSS-CROSS => Rear-SuzukiSX4SX4 => Rear-SuzukiSX4SX4 I => Rear-SuzukiSX4SX4 II => Rear-SuzukiSX4SX4 II08/2013 => 09/2016Rear,FrontRightSuzukiSX4SX4 II08/2013 => RearRightSuzukiSX4SX4 III => Rear-SuzukiVITARAVITARA II => Rear-SuzukiVITARAVITARA II01/2015 => RearRightSuzukiVITARAVitara => Rear-