
Reference OBK77.007
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height (Driveshaft) | 91 mm |
| Fitting position | Arrière droit |
| Bellows material | Plastique |
| Weight | 0,369 kg |
| Internal diameter n°1 | 21 mm |
| Version | 8 Balls |
| Internal diameter 2 | 67 mm |