
Reference OJK50.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M24x1 |
| Number of internal gears on wheel side | 30 |
| Teeth of wheel side splines | 28 |
| Outboard joint diameter | 76 mm |
| Seal diameter | 57 mm |
| Length 1 | 71 mm |
| Length 2 | 123 mm |
| Version | 8 balls |
| Weight | 1,95 kg |
| Fitting position | Arrière gauche |