
Reference OJK55.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 154 mm |
| External or internal thread definition | M22x1 |
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 36 |
| Seal diameter | 57 mm |
| Length 1 | 91 mm |
| Version | 8 balls |
| Weight | 2,756 kg |
OE Equivalents
Renault, Dacia391019117RRenault8200725516Renault8200725517Automotive Compatibility
DaciaLOGANLOGAN => 06/2014FrontRight,LeftDaciaLOGANLOGAN12/2012 => 06/2014FrontLeftDaciaLOGAN IILOGAN II => 06/2014FrontRight,LeftDaciaLOGAN IILOGAN II => Front-DaciaSANDEROSANDERO II09/2012 => 06/2014FrontRight,LeftRenaultLOGANLOGAN05/2013 => 06/2014FrontLeftRenaultLOGAN/STEPWAYLOGAN/STEPWAY12/2012 => 06/2014FrontLeftRenaultLOGAN/STEPWAY IILOGAN/STEPWAY II => 06/2014FrontRight,LeftRenaultMEGANEMEGANE III09/2008 => 12/2013FrontLeft,RightRenaultMEGANEMEGANE III02/2010 => 06/2012FrontRight,LeftRenaultSANDERO/STEPWAYSANDERO/STEPWAY09/2012 => 06/2014FrontLeftRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => 06/2014Train avantDroit,GaucheRenaultSCENICSCENIC III03/2009 => 08/2016FrontLeft,RightRenaultTHALIA IIITHALIA III => 06/2014FrontGauche,DroitRenaultTHALIA SYMBOLTHALIA SYMBOL11/2013 => 06/2014FrontLeftSeatEXEOEXEO12/2011 => 08/2016FrontLeft,Right