
OJK55.004 - SNR
Outboard Joint Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 137 mm |
| Fitting position | Avant gauche |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 29 |
| number of external splines on the wheel side | 23 |
| Outboard joint diameter | 72 mm |
| Seal diameter | 49 mm |
| Length 1 | 86 mm |
| Version | 8 balls |
| Weight | 1,733 kg |
OE Equivalents
Dacia, Renault391005383RDacia391008105RDacia, Renault391012689RDacia, Renault391013158RLada, Renault, Dacia391016613RDacia, Renault391018112RAutomotive Compatibility
DaciaLOGANLOGAN12/2012 => 12/2016FrontRight,LeftDaciaLOGANLOGAN05/2013 => 08/2015FrontLeftDaciaLOGANLOGAN05/2013 => 08/2015FrontLeft,RightDaciaLOGAN IILOGAN II => 12/2016FrontLeft,RightDaciaLOGAN IILOGAN II => -RightDaciaLOGAN IILOGAN II => Front-DaciaLOGAN IILOGAN II => FrontLeftDaciaLOGAN IILOGAN II => FrontRight,LeftDaciaSANDEROSANDERO09/2012 => 11/2015FrontLeftDaciaSANDEROSANDERO09/2012 => 11/2015FrontRight,LeftDaciaSANDEROSANDERO II => Front-DaciaSANDEROSANDERO II => FrontLeftDaciaSANDEROSANDERO II => FrontLeft,RightDaciaSANDEROSANDERO II => FrontRight,LeftLadaXRAYXRAY => FrontLeftRenaultLOGAN/STEPWAYLOGAN/STEPWAY12/2012 => 08/2015FrontLeftRenaultLoganLogan05/2013 => 08/2015FrontRight,LeftRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => 04/2015FrontRight,LeftRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => FrontLeftRenaultSandero StepwaySandero Stepway09/2012 => 04/2015FrontRight,LeftRenaultSandero StepwaySandero Stepway09/2012 => FrontLeft