
Reference OJK55.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 152 mm |
| Fitting position | Avant droit |
| External or internal thread definition | M22x1 |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 27 |
| Seal diameter | 57 mm |
| Length 1 | 91 mm |
| Outboard joint diameter | 87 mm |
| Version | 8 balls |
| Weight | 2,582 kg |
OE Equivalents
Renault391001702RRenault391003858RRenault391012511RRenault391017922RRenault7711497514Renault8200725512Renault8200725513Renault8200866827Renault8201353435Automotive Compatibility
RenaultCLIO IVCLIO IV02/2013 => 09/2016FrontRight,LeftRenaultCLIO IVCLIO IV02/2015 => 09/2016FrontLeft,RightRenaultMEGANEMEGANE III => FrontLeft,RightRenaultMEGANEMEGANE III11/2008 => 06/2012FrontRight,LeftRenaultMEGANEMEGANE III11/2008 => 08/2015FrontLeftRenaultSCENICSCENIC => FrontLeft,RightRenaultSCENICSCENIC III => Front-RenaultSCENICSCENIC III03/2009 => 08/2016FrontLeft,RightRenaultSCENICSCENIC III03/2009 => 08/2016FrontRight,Left