
Reference OJK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 148 mm |
| Fitting position | Roue |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 33 |
| Outboard joint diameter | 84 mm |
| Seal diameter | 53 mm |
| Length 1 | 89 mm |
| Version | 8 balls |
| External or internal thread definition | M20x1 |
| Weight | 2,388 kg |
OE Equivalents
Dacia, Renault391002279RRenault391004698RRenault391005153RRenault391005442RRenault391005445RRenault391006777RRenault391006849RRenault391009002RRenault391010231RRenault391010433RRenault391012322RRenault391016076RRenault391016204RDacia, Renault391019651RRenault391019932RRenault8200725499Renault8200725502Renault8200847584Renault8200936309Renault8200966862Renault8201353438Renault8201353627Automotive Compatibility
DaciaDUSTERDUSTER II10/2017 => FrontLeft,RightDaciaDUSTERDUSTER II11/2018 => FrontRightDaciaDUSTERDUSTER II02/2021 => -Left,RightRenaultARKANA IARKANA I02/2021 => FrontLeft,RightRenaultCAPTURCAPTUR => FrontRight,LeftRenaultCAPTUR ICAPTUR I => FrontRight,LeftRenaultCAPTUR ICAPTUR I03/2013 => FrontLeft,RightRenaultDUSTERDUSTER02/2021 => FrontLeftRenaultDUSTERDUSTER02/2021 => FrontLeft,RightRenaultFLUENCEFLUENCE => FrontLeftRenaultFLUENCEFLUENCE10/2009 => 12/2013FrontLeft,RightRenaultFLUENCEFLUENCE 1 => -Left,RightRenaultFLUENCEFLUENCE 110/2009 => 08/2015FrontLeftRenaultFLUENCEFLUENCE 2 => 08/2012-LeftRenaultFLUENCEFLUENCE 2 => 08/2015FrontLeftRenaultFLUENCEFLUENCE 2 => -Left,RightRenaultGRANDGRAND03/2009 => 01/2012FrontRight,LeftRenaultGRANDGRAND10/2010 => 08/2012FrontLeft,RightRenaultMEGANEMEGANE => 08/2012FrontLeft,RightRenaultMEGANEMEGANE => 02/2013FrontRight,LeftRenaultMEGANEMEGANE11/2008 => 11/2010FrontLeftRenaultMEGANEMEGANE08/2012 => 02/2014FrontRightRenaultMEGANEMEGANE III => 02/2013FrontLeftRenaultMEGANEMEGANE III => 06/2016FrontRight,LeftRenaultMEGANEMEGANE III => -Right,LeftRenaultMEGANEMEGANE III => Front-RenaultMEGANEMEGANE III => FrontLeft,RightRenaultMEGANEMEGANE III => FrontRightRenaultMEGANE III HatchbackMEGANE III Hatchback => 02/2013FrontRight,LeftRenaultMEGANE III HatchbackMEGANE III Hatchback => Front-RenaultMEGANEMEGANE IV08/2013 => 06/2016FrontRight,LeftRenaultMEGANEMEGANE IV10/2016 => FrontRightRenaultSCENICSCENIC => 01/2012FrontLeft,RightRenaultSCENICSCENIC => 08/2012FrontRight,LeftRenaultSCENICSCENIC III => 08/2016FrontRight,LeftRenaultSCENICSCENIC III => -Left,RightRenaultSCENICSCENIC III => -Right,LeftRenaultSCENICSCENIC III => Front-RenaultSCENICSCENIC III03/2009 => 08/2016FrontLeft,Right