
Documentation
Product information
| CHARACTERISTICS | | Spindle lenght | 86 mm |
| Joint lenght | 140 mm |
| Fitting position | Avant gauche |
| Seal diameter | 49 mm |
| Outboard joint diameter | 76 mm |
| For Transmission NTN | Pour transmission NTN |
| number of internal splines on the wheel side | 30 |
| number of external splines on the wheel side | 23 |
| Version | 8 balls |
| External or internal thread definition | M20x1,5 |
| Weight | 1,838 kg |
OE Equivalents
Dacia, Renault391000262RRenault, Dacia391008239RRenault391008834RRenault391009101RRenault391010115RDacia, Renault391011305RRenault, Dacia391017355RRenault391019516RAutomotive Compatibility
DaciaLOGANLOGAN04/2015 => 08/2015FrontLeft,RightDaciaLOGAN IILOGAN II04/2015 => 12/2016FrontRight,LeftDaciaSANDEROSANDERO II04/2015 => 11/2016FrontRight,LeftRenaultClioCLIO III04/2015 => 09/2016FrontRight,LeftRenaultCLIO IVCLIO IV => Front-RenaultCLIO IVCLIO IV04/2015 => -Left,RightRenaultCLIO IVCLIO IV04/2015 => FrontRight,LeftRenaultCLIO IVCLIO IV04/2015 => Train avantGauche,DroitRenaultCLIO IVCLIO IV04/2015 => Train avantLeft,RightRenaultCLIO IV Hatchback VanCLIO IV Hatchback Van04/2015 => Train avantDroit,GaucheRenaultClioClio04/2015 => FrontRight,LeftRenaultLoganLogan04/2015 => 08/2015FrontLeft,Right