
Reference OJK55.020
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 138 mm |
| Fitting position | Roue |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 28 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Outboard joint diameter | 76 mm |
| Length 1 | 83 mm |
| Version | 6 balls |
| Weight | 1,94 kg |
OE Equivalents
Renault7711368363Renault7711368368Renault8200228534Renault8200228537Renault8200341698Renault8200378880Renault8200412476Renault8200684084Automotive Compatibility
RenaultCLIOCLIO => FrontRight,LeftRenaultCLIOCLIO12/2007 => 09/2012FrontLeft,RightRenaultCLIOCLIO III => FrontRight,LeftRenaultCLIOCLIO III08/2005 => 11/2014FrontLeft,RightRenaultMODUSMODUS12/2008 => 10/2010FrontRight,LeftRenaultMODUS / GRAND MODUSMODUS / GRAND MODUS => FrontLeft,RightRenaultMODUSMODUS 1 => FrontRight,LeftRenaultMODUSMODUS 108/2004 => 11/2007FrontLeftRenaultMODUSMODUS 108/2004 => 11/2012FrontLeft,RightRenaultMODUSMODUS 2 => -Right,LeftRenaultMODUSMODUS 2 => FrontLeft,RightRenaultMODUSMODUS 2 => FrontRight,LeftRenaultTWINGOTWINGO II06/2007 => 09/2014FrontRight