
Reference OJK55.023
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 23 |
Number of internal gears on wheel side | 32 |
Seal diameter | 49 mm |
Length 2 | 140 mm |
Length 1 | 82 mm |
Outboard joint diameter | 81 mm |
Version | 8 balls |
Fitting position | Avant gauche |
Weight | 2,073 kg |