
Documentation
Product information
| CHARACTERISTICS | | Spindle lenght | 88 mm |
| Joint lenght | 146 mm |
| Fitting position | Avant gauche |
| For Transmission NTN | Pour transmission NTN |
| External or internal thread definition | M20x1 |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 30 |
| Outboard joint diameter | 84 mm |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Weight | 2,37 kg |
OE Equivalents
Renault7711368898Renault7711368913Renault8200216523Renault8200276407Renault8200302824Renault8200375538Renault8200432517Renault8200531915Renault8200623761Renault8200623767Renault8200623806Automotive Compatibility
RenaultClioCLIO III08/2006 => 03/2009FrontLeft,RightRenaultMEGANE IIMEGANE II08/2002 => 09/2008FrontLeftRenaultScenicSCENIC II04/2003 => 08/2006FrontLeftRenaultScenicSCENIC II04/2003 => 06/2008FrontRight,LeftRenaultScenicSCENIC II04/2003 => 07/2009FrontRightRenaultScenicSCENIC II02/2004 => 08/2006FrontLeft,Right