
OJK55.038 - SNR
Outboard Joint Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 3,28 kg |
| Length 2 (Driveshaft) | 161 mm |
| External or internal thread definition | M22x1 |
| Version | 6 balls |
| Fitting position | Avant gauche |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 27 |
| Length 1 | 90 mm |
| Seal diameter | 56 mm |
| Outboard joint diameter | 95 mm |
OE Equivalents
Renault7711368616Renault7711497235Renault8200363698Renault8200383707Renault8200383708Renault8200387466Renault8200387541Renault8200387542Renault8200405445Renault8200433371Renault8200470129Renault8200470130Renault8200470134Renault8200776962Automotive Compatibility
RenaultESPACEESPACE10/2002 => 01/2005FrontRight,LeftRenaultESPACEESPACE IV => -Right,LeftRenaultESPACEESPACE IV => FrontLeft,RightRenaultLAGUNALAGUNA12/2000 => 08/2007FrontLeft,RightRenaultLAGUNALAGUNA02/2005 => 08/2007FrontRight,LeftRenaultLAGUNALAGUNA II => -LeftRenaultLAGUNALAGUNA II => -Left,RightRenaultLAGUNALAGUNA II => FrontRight,LeftRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontLeft,RightRenaultLAGUNALAGUNA II06/2005 => 08/2007FrontLeftRenaultMEGANE IIMEGANE II12/2005 => 06/2009FrontLeft,RightRenaultScenicSCENIC II12/2005 => 03/2009FrontLeft,RightRenaultScenicSCENIC III03/2009 => 08/2016FrontLeft,RightSeatEXEOEXEO12/2011 => 08/2016FrontLeft,Right