
Reference OJK55.039
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Teeth of wheel side splines | 27 |
| Length 2 | 164 mm |
| External or internal thread definition | M22x1 |
| Seal diameter | 56 mm |
| Outboard joint diameter | 103 mm |
| Length 1 | 92 mm |
| Version | 6 balls |
| Number of internal gears on wheel side | 35 |
| Fitting position | Avant droit |
| Weight | 2,964 kg |