
Reference OJK59.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 154 mm |
| External or internal thread definition | M24x1 |
| Fitting position | Avant droit |
| Seal diameter | 60 mm |
| number of external splines on the wheel side | 28 |
| Outboard joint diameter | 90 mm |
| number of internal splines on the wheel side | 36 |
| Length 1 | 93 mm |
| Version | 8 balls |
| Weight | 2,604 kg |
OE Equivalents
Peugeot, Citroen1440106080Peugeot, Citroen1440106180Citroen1607019180Peugeot9671931780Peugeot9671931880Automotive Compatibility
CitroenC5 IC5 I => FrontLeftCitroenC5C5 II => FrontLeftCitroenJUMPYJUMPY II => FrontRightCitroenJUMPYJUMPY II12/2006 => 08/2016FrontLeft,RightCitroenJUMPYJUMPY II12/2006 => 08/2016FrontRight,LeftFiatSCUDOSCUDO II12/2006 => 11/2010FrontLeft,RightFiatSCUDOSCUDO II12/2006 => 11/2010FrontRight,LeftPeugeot508508 I08/2011 => 08/2018FrontRight,LeftPeugeotEXPERTEXPERT II => FrontRightPeugeotEXPERTEXPERT II09/2010 => 05/2016FrontLeft,RightPeugeotEXPERTEXPERT II09/2010 => 05/2016FrontRight,Left