
Reference OJK68.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 161 mm |
| Fitting position | Roue |
| External or internal thread definition | M24x1 |
| number of external splines on the wheel side | 29 |
| number of internal splines on the wheel side | 33 |
| Outboard joint diameter | 84 mm |
| Version | 8 Balls |
| Length 1 | 102 mm |
| Seal diameter | 56 mm |
| Weight | 2,26 kg |