
Reference OJK68.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 162 mm |
| Fitting position | Roue |
| Length 1 | 102 mm |
| Outboard joint diameter | 87 mm |
| Seal diameter | 56 mm |
| Version | 8 balls |
| External or internal thread definition | M24x1 |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 29 |
| Weight | 2,588 kg |