
Reference OJK69.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 1515 mm |
| Seal diameter | 56 mm |
| number of external splines on the wheel side | 26 |
| number of internal splines on the wheel side | 23 |
| Version | 6 balls |
| Fitting position | Roue |
| External or internal thread definition | M22x1,5 |
| Weight | 2,058 kg |
OE Equivalents
Toyota4341012350Toyota4341012352Toyota4341016191Toyota4341020342Toyota4341020343Toyota4341020344Toyota4341020440Toyota4341020451Toyota4341020452Toyota4342012331Toyota4342020281Toyota4346029099Toyota4346080094Toyota4347029108Toyota4347080148Automotive Compatibility
ToyotaCarinaCARINA III_VI05/1988 => 04/1995FrontRight,LeftToyotaCarinaCARINA II_V11/1987 => 02/1992FrontRight,LeftToyotaCarinaCARINA I_IV07/1989 => 02/1992FrontRightToyotaCelicaCELICA III09/1989 => 09/1993FrontRight,LeftToyotaCOROLLACOROLLA => -Left,RightToyotaCOROLLACOROLLA => FrontLeftToyotaCOROLLACOROLLA => FrontLeft,RightToyotaCOROLLACOROLLA => FrontRightToyotaCOROLLACOROLLA04/1992 => 08/1997FrontRight,LeftToyotaCOROLLACOROLLA VI => FrontLeftToyotaCOROLLACOROLLA VI08/1990 => 04/1992FrontRightToyotaCOROLLACOROLLA VII => -Right,LeftToyotaCOROLLACOROLLA VII => FrontRight,LeftToyotaCOROLLACOROLLA VII04/1992 => 03/1997FrontRightToyotaCOROLLACOROLLA VIII03/1997 => 08/1999FrontRightToyotaCOROLLACOROLLA VIII03/1997 => 09/2001FrontRight,LeftToyotaCarinaCarina11/1987 => 10/1992FrontLeft,RightToyotaCarinaCarina11/1987 => 10/1992FrontRight,LeftToyotaCarinaCarina07/1989 => 04/1995FrontRightToyotaCelicaCelica09/1989 => 09/1993FrontRight,LeftToyotaESCAPEESCAPE => FrontLeftToyotaPASEOPASEO03/1991 => 06/1999FrontRight,Left