
Reference OJK69.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 1435 mm |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Weight | 1,947 kg |
| Fitting position | Avant gauche |
| With ring | 1 |
| Seal diameter | 58 mm |
| number of external splines on the wheel side | 24 |
| number of internal splines on the wheel side | 23 |
| Version | 6 balls |
| External or internal thread definition | M22x1,5 |