
Reference OJK69.011
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 150 mm |
| Fitting position | Avant gauche |
| Seal diameter | 612 mm |
| number of external splines on the wheel side | 26 |
| number of internal splines on the wheel side | 23 |
| External or internal thread definition | M22x1,5 |
| Weight | 2,126 kg |
OE Equivalents
Toyota4341002570Toyota4341002580Toyota4341002581Toyota4342002610Toyota4342002611Toyota4342002620Toyota4342002621Toyota4346009R20Toyota4346009R30Toyota4346080121Toyota4347009S50Toyota4347009S60Automotive Compatibility
ToyotaAURISAURIS => FrontLeft,RightToyotaAURISAURIS => FrontRight,LeftToyotaAURISAURIS I09/2006 => 09/2012FrontLeft,RightToyotaAURISAURIS I09/2006 => 09/2012FrontRight,LeftToyotaAVENSISAVENSIS III10/2008 => 04/2015FrontRightToyotaAVENSISAVENSIS III10/2008 => 04/2015FrontRight,LeftToyotaCOROLLACOROLLA IX10/2006 => 11/2008FrontRight,LeftToyotaCOROLLA SaloonCOROLLA Saloon => FrontRight,LeftToyotaCOROLLACOROLLA X10/2006 => 03/2013FrontLeft,RightToyotaCOROLLACOROLLA X10/2006 => 03/2013FrontRight,Left