
Reference OJK69.012
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 1565 mm |
| Fitting position | Avant gauche |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| With ring | 1 |
| Seal diameter | 58 mm |
| number of external splines on the wheel side | 26 |
| number of internal splines on the wheel side | 23 |
| External or internal thread definition | M22x1,5 |
| Weight | 2,152 kg |
OE Equivalents
Toyota4341002240Toyota4341005330Toyota4341005340Toyota4342002270Automotive Compatibility
ToyotaAVENSISAVENSIS II => FrontLeftToyotaAVENSISAVENSIS II12/2002 => 08/2005FrontRight,LeftToyotaAVENSISAVENSIS II12/2002 => 10/2008FrontLeft,RightToyotaCOROLLACOROLLA IX10/2001 => 11/2008FrontLeft,RightToyotaCOROLLACOROLLA IX10/2001 => FrontLeftToyotaCOROLLACOROLLA X10/2001 => 11/2008FrontRight,Left