
Reference OJK69.013
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 186 mm |
| number of internal splines on the wheel side | 30 |
| Fitting position | Avant gauche |
| Seal diameter | 70 mm |
| External or internal thread definition | M28X1,5 |
| Weight | 4,222 kg |
OE Equivalents
Lexus, Toyota4343060081Lexus, Toyota4343060082Lexus, Toyota4346069055Lexus, Toyota4346069105Toyota, Lexus4346069106Lexus, Toyota4346069185Toyota4346069205Automotive Compatibility
LexusGXGX => FrontRight,LeftLexusGXGX07/2010 => FrontLeft,RightTOYOTA (FAW)LAND CRUISER PRADOLAND CRUISER PRADO07/2010 => FrontLeft,RightTOYOTA (FAW)LAND CRUISER PRADOLAND CRUISER PRADO07/2010 => FrontRight,LeftToyota4 RUNNER IV4 RUNNER IV => FrontLeft,RightToyota4 RUNNER IV4 RUNNER IV => FrontRight,LeftToyota4 RUNNER V4 RUNNER V07/2010 => FrontLeft,RightToyotaFJ CRUISERFJ CRUISER => FrontRight,LeftToyotaFJ CRUISERFJ CRUISER07/2010 => FrontLeft,RightToyotaLAND CRUISER PRADOLAND CRUISER PRADO => FrontLeft,RightToyotaLAND CRUISER PRADOLAND CRUISER PRADO07/2010 => FrontRight,LeftToyotaLANDCRUISERLANDCRUISER IV08/2002 => 07/2009FrontLeft,RightToyotaLANDCRUISERLANDCRUISER IV08/2002 => 07/2009FrontRight,LeftToyotaLANDCRUISERLANDCRUISER V07/2010 => 07/2010FrontLeft,RightToyotaLANDCRUISERLANDCRUISER V07/2010 => FrontRight,LeftToyotaLand CruiserLand Cruiser => FrontRight,LeftToyotaLand CruiserLand Cruiser07/2009 => 09/2011FrontRightToyotaLand CruiserLand Cruiser07/2010 => FrontLeft,Right