
Reference OJK74.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 2 (Driveshaft) | 149 mm |
| Version | 8 Balls |
| Diameter ball joint on the side of the wheel | 87 mm |
| Seal diameter | 63 mm |
| Length 1 | 89 mm |
| External or internal thread definition | M24x1 |
| Fitting position | Avant droit |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 28 |
| Weight | 2,69 kg |