
Reference OJK77.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 150 mm |
| number of internal splines on the wheel side | 26 |
| number of external splines on the wheel side | 24 |
| Seal diameter | 45 mm |
| Length 1 | 89 mm |
| Outboard joint diameter | 73 mm |
| Version | 6 balls |
| External or internal thread definition | M18x1 |
| Fitting position | Arrière droit |
| Weight | 1,89 kg |
OE Equivalents
Suzuki4410561M00Suzuki4410661M00Automotive Compatibility
SuzukiS-CROSSS-CROSS => RearLeft,RightSuzukiSX4SX4 => -Right,LeftSuzukiSX4SX4 II08/2013 => RearRight,LeftSuzukiSX4SX4 III => RearRight,LeftSuzukiVITARAVITARA II => RearLeft,RightSuzukiVITARAVITARA II08/2015 => RearRight,LeftSuzukiVITARAVitara => -Left,RightSuzukiVITARAVitara => RearLeft,RightSuzukiVITARAVitara => RearRight,Left