
Reference OJK77.006
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 147 mm |
| number of external splines on the wheel side | 28 |
| number of internal splines on the wheel side | 29 |
| Length 1 | 85 mm |
| Seal diameter | 58 mm |
| Outboard joint diameter | 73 mm |
| Version | 8 balls |
| External or internal thread definition | M22x1 |
| Fitting position | Avant gauche |
| Weight | 2,235 kg |
OE Equivalents
Suzuki4410179J21Suzuki4410179JC0Suzuki, Fiat4410279J00Fiat71742702Fiat71742703Fiat71743873Fiat71747061Fiat71768335Automotive Compatibility
FiatSEDICISEDICI 103/2006 => 05/2009FrontLeft,RightFiatSEDICISEDICI 103/2006 => 05/2009FrontRightFiatSEDICISEDICI 103/2006 => 05/2009FrontRight,LeftFiatSEDICISEDICI 2 => FrontLeftFiatSEDICISEDICI 203/2006 => 05/2009FrontLeft,RightFiatSEDICISEDICI 203/2006 => 05/2009FrontRight,LeftFiatSEDICISEDICI 206/2009 => 08/2014FrontRightSuzukiSX4SX4 => Front-SuzukiSX4SX406/2010 => 08/2014FrontLeftSuzukiSX4SX4 I02/2006 => 08/2014FrontLeftSuzukiSX4SX4 I03/2009 => 08/2014Front-